IESNA:LM-63-2002
[TEST]P1641768
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-840-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 4000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (32) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12961.4
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
2864.0 2682.5 2499.1 2350.6 2234.3 2154.9 2117.1 2108.6 2135.0 2207.8 2318.5 2470.7 2651.3 2834.7 2996.4 
3165.7 3389.8 3608.2 3886.2 4164.2 4351.4 4344.8 4003.4 3317.9 2504.7 1879.7 1485.4 1210.3 974.9 673.2 453.9 
274.2 158.9 70.0 12.3 0.0 0.0 
2864.0 2691.9 2504.7 2356.3 2232.4 2156.8 2113.3 2105.7 2131.2 2201.2 2312.8 2462.2 2645.6 2829.1 3003.0 
3191.2 3401.1 3635.6 3912.6 4191.6 4383.5 4365.6 4034.6 3344.4 2472.6 1847.6 1467.5 1198.9 957.8 674.2 457.6 
276.1 165.5 74.7 15.1 0.0 0.0 
2864.0 2686.3 2504.7 2352.5 2241.9 2162.4 2118.0 2104.8 2120.8 2185.1 2295.8 2445.2 2636.2 2836.6 3057.9 
3263.1 3492.8 3782.2 4077.2 4339.1 4524.4 4499.8 4169.8 3480.5 2536.9 1861.8 1508.1 1240.5 1023.1 707.3 467.1 
297.8 185.3 101.2 21.7 0.0 0.0 
2864.0 2722.2 2538.8 2397.9 2283.5 2205.9 2157.7 2133.1 2133.1 2170.0 2261.7 2396.0 2576.6 2808.3 3062.6 
3324.5 3608.2 3914.5 4247.4 4584.9 4819.4 4840.2 4595.3 4005.3 2996.4 1991.3 1597.0 1405.1 1239.6 1004.2 
662.8 400.9 268.5 156.0 49.2 0.0 0.0 
2864.0 2724.1 2561.5 2427.2 2321.3 2246.6 2196.5 2162.4 2145.4 2153.9 2203.1 2300.5 2448.9 2651.3 2908.5 
3195.9 3527.8 3888.1 4295.6 4754.2 5216.5 5549.4 5585.3 5266.7 4504.5 3054.1 1780.4 1443.8 1342.7 1296.3 
1194.2 823.6 556.0 324.3 119.1 0.0 0.0 
2864.0 2769.5 2622.0 2494.3 2401.7 2326.0 2266.5 2227.7 2200.3 2187.0 2197.4 2236.2 2318.5 2454.6 2639.0 
2882.9 3217.7 3594.9 4021.4 4554.7 5220.3 5985.3 6710.5 7082.1 7091.5 6518.5 4964.1 2667.4 1614.0 1393.7 
1352.1 1262.3 948.4 806.5 425.5 2.8 0.0 
2864.0 2795.0 2680.6 2569.0 2484.9 2412.1 2355.3 2312.8 2282.5 2263.6 2259.8 2274.0 2306.2 2376.1 2486.8 
2651.3 2884.8 3178.9 3555.2 4045.0 4625.6 5402.8 6545.0 7995.5 9275.7 10005.7 10011.4 8976.9 6430.6 3637.5 
1938.4 1313.4 1016.5 793.3 615.5 92.7 0.0 
2864.0 2816.8 2743.0 2664.5 2593.6 2530.3 2477.3 2436.7 2407.3 2385.6 2376.1 2375.2 2382.8 2403.6 2451.8 
2542.6 2691.0 2913.2 3229.0 3646.0 4192.5 4888.4 5709.2 6754.9 8173.2 10113.5 12211.6 13191.2 12692.0 
10568.3 8001.2 5799.9 3556.2 1405.1 620.3 166.4 0.0 
2864.0 2818.7 2747.7 2674.0 2607.8 2545.4 2492.4 2452.7 2425.3 2403.6 2394.1 2392.2 2396.0 2413.0 2453.7 
2540.7 2677.8 2889.6 3205.4 3607.2 4143.4 4848.7 5638.2 6657.5 8010.6 9845.0 12042.4 13257.4 12798.8 
10799.9 8164.7 5928.5 3701.8 1384.3 583.4 165.5 0.0 
2864.0 2847.0 2815.8 2783.7 2746.8 2704.2 2666.4 2641.8 2625.8 2615.4 2607.8 2599.3 2594.6 2593.6 2612.5 
2660.7 2759.1 2933.1 3195.0 3566.6 4079.1 4708.8 5387.7 6127.1 6917.6 7810.2 8844.6 9977.3 10652.4 10040.7 
8299.0 5470.9 2431.9 678.0 257.2 72.8 0.0 
2864.0 2865.9 2867.8 2874.4 2882.0 2878.2 2879.2 2884.8 2896.2 2907.5 2912.3 2907.5 2898.1 2889.6 2893.3 
2917.0 2980.3 3110.8 3350.0 3711.2 4219.9 4831.7 5522.9 6283.1 7048.0 7784.6 8540.1 9240.8 9043.1 7950.1 
6571.5 4073.4 1294.4 449.1 186.3 64.3 0.0 
2864.0 2878.2 2888.6 2902.8 2916.0 2915.1 2913.2 2911.3 2911.3 2902.8 2882.9 2851.7 2818.7 2779.9 2746.8 
2734.5 2754.4 2831.9 2973.7 3227.1 3665.9 4219.0 4887.5 5644.9 6415.5 7214.5 7946.3 8567.5 8132.6 6954.4 
5633.5 3333.0 1063.7 405.6 179.7 63.4 0.0 
2864.0 2852.7 2865.0 2878.2 2884.8 2874.4 2857.4 2835.7 2811.1 2780.8 2730.7 2673.0 2608.7 2543.5 2485.8 
2440.4 2421.5 2435.7 2490.5 2634.3 2893.3 3342.5 3941.0 4637.9 5374.4 6185.7 6958.2 7384.7 6734.1 5701.6 
4521.6 2612.5 907.7 350.8 168.3 63.4 0.0 
2864.0 2875.4 2876.3 2865.0 2839.5 2784.6 2714.6 2636.2 2552.0 2458.4 2349.7 2227.7 2099.1 1961.0 1819.2 
1672.7 1526.1 1376.7 1221.6 1068.5 930.4 842.5 842.5 988.1 1348.3 1823.0 2238.1 1946.9 1104.4 738.5 564.5 
416.0 263.8 139.9 77.5 33.1 0.0 
2864.0 2878.2 2854.6 2811.1 2734.5 2629.5 2507.6 2368.6 2208.8 2034.8 1841.9 1615.9 1364.4 1102.5 825.5 622.2 
512.5 463.3 438.7 423.6 413.2 405.6 400.0 395.2 388.6 392.4 421.7 481.3 518.2 457.6 375.4 296.9 204.2 104.0 55.8 16.1 
0.0 
2864.0 2873.5 2820.5 2731.7 2607.8 2454.6 2275.9 2058.4 1807.9 1528.9 1197.1 881.2 638.2 520.0 466.2 439.7 420.8 
407.5 396.2 384.8 376.3 365.9 352.7 342.3 332.8 326.2 327.2 347.0 374.4 341.3 265.7 187.2 123.9 82.3 44.4 9.5 0.0 
2864.0 2869.7 2785.6 2655.1 2485.8 2277.8 2031.0 1724.7 1357.8 998.5 727.1 584.3 508.7 466.2 442.5 425.5 407.5 
392.4 377.3 365.0 355.5 345.1 332.8 318.6 300.7 283.7 268.5 250.6 231.7 207.1 168.3 131.4 101.2 69.0 34.0 4.7 0.0 
2864.0 2841.3 2725.0 2557.7 2344.0 2088.7 1773.8 1385.2 1016.5 749.8 611.8 538.0 490.7 460.5 436.8 416.0 397.1 
377.3 359.3 346.1 336.6 326.2 311.1 295.0 277.0 258.1 236.4 214.6 190.1 167.4 143.7 119.1 91.7 61.5 30.3 2.8 0.0 
2864.0 2816.8 2683.4 2476.4 2228.6 1914.7 1546.9 1139.4 837.7 689.3 600.4 537.1 490.7 457.6 430.2 406.6 384.8 
365.9 350.8 337.6 325.3 311.1 296.0 279.9 262.9 242.1 222.2 200.5 180.6 159.8 138.0 114.4 87.9 57.7 28.4 0.9 0.0 
2864.0 2813.9 2664.5 2443.3 2150.2 1810.7 1392.8 1010.8 805.6 706.3 631.6 561.7 503.0 459.5 427.4 400.0 379.2 
364.0 350.8 336.6 322.4 305.4 287.4 270.4 250.6 231.7 213.7 192.9 173.0 154.1 132.4 108.7 82.3 53.9 23.6 0.0 0.0 
2864.0 2787.4 2630.5 2395.1 2092.5 1720.9 1304.8 956.9 808.4 732.8 664.7 586.2 518.2 465.2 423.6 398.1 379.2 
365.9 352.7 338.5 321.5 302.6 283.7 264.8 243.9 225.0 205.2 187.2 169.3 149.4 127.6 105.0 77.5 49.2 19.9 0.0 0.0 
2864.0 2787.4 2630.5 2393.2 2092.5 1715.2 1297.3 958.8 811.3 736.6 674.2 594.7 516.3 465.2 425.5 397.1 379.2 
366.9 352.7 338.5 321.5 302.6 283.7 264.8 243.0 224.1 204.2 186.3 168.3 148.4 126.7 104.0 76.6 48.2 18.9 0.0 0.0 
